Title Information
Package Name L5.2X2.1
Package Previous Code LPE
Package Description 5 LEAD ODFN (0.70mm) 2 x 2.1
Package Status Active
Package Type ODFN
Class PLASTIC
Package Code LPE
Category PLASTIC
Lead Count 5
Pb (Lead) Free Yes
Length 2mm
Width 2.1mm
Thickness 0mm
Pitch 0.65mm
Pkg. Dimensions (mm) 2.00 x 2.10 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 89 KB
1 item