Title | Information |
---|---|
Package Name | L10.3X3C |
Package Previous Code | LNZ |
Package Description | 10 LEAD DFN 3X3 |
Package Status | Active |
Package Type | DFN |
Class | PLASTIC |
Package Code | LNZ |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |