Title Information
Package Name L6.1.6X1.6
Package Previous Code LNV
Package Description 6L 1.6x1.6 uTDFN COL (0.55mm max) UTAC
Package Status Active
Package Type uTDFN
Class PLASTIC
Package Code LNV
Category PLASTIC
Lead Count 6
Pb (Lead) Free Yes
Length 1.6mm
Width 1.6mm
Thickness 0mm
Pitch 0.5mm
Pkg. Dimensions (mm) 1.60 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 80 KB
1 item