Title Information
Package Name L56.8X8D
Package Previous Code LMK
Package Description 56 LEAD TQFN (8 x 8 mm) BODY
Package Status Active
Package Type TQFN
Class PLASTIC
Package Code LMK
Category PLASTIC
Lead Count 56
Pb (Lead) Free Yes
Length 8mm
Width 8mm
Thickness 0.75mm
Pitch 0.5mm
Pkg. Dimensions (mm) 8.00 x 8.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 65 KB
1 item