Title Information
Package Name L48.7X7
Package Previous Code LLY
Package Description 48 LEAD QFN (7X7 MM)
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LLY
Category PLASTIC
Lead Count 48
Pb (Lead) Free Yes
Length 7.01mm
Width 7.01mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 7.01 x 7.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 111 KB
1 item