Title | Information |
---|---|
Package Name | L16.5X5 |
Package Previous Code | LKD |
Package Description | 16 LEAD QFN 5x5 with MEP |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LKD |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 1mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 1.00 |