Title Information
Package Name L28.6X6
Package Previous Code LJZ
Package Description 28 LEAD QFN 6X6
Package Status Active
Package Type QFN
Class PLASTIC
Package Code LJZ
Category PLASTIC
Lead Count 28
Pb (Lead) Free Yes
Length 5.99mm
Width 5.99mm
Thickness 0.9mm
Pitch 0.65mm
Pkg. Dimensions (mm) 5.99 x 5.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 166 KB
1 item