Title Information
Package Description LGA 2.41x3.00x0.80 mm 1.00mm Pitch
Package Status Active
Package Type LGA
Class PLASTIC
Package Code LHG6
Category G
Lead Count 6
Pb (Lead) Free Yes
Length 2.41mm
Pb Free Category e4 Au
Width 3mm
Thickness 0.8mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.41 x 3.0 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 273 KB
1 item