Title | Information |
---|---|
Package Description | LGA 2.00x2.20x0.70 mm 0.80mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LGG6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e4 Au |
Width | 2.2mm |
Thickness | 0.7mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Can, Reel, Tray |
Pkg. Dimensions (mm) | 2.0 x 2.2 x 0.7 |