Title Information
Package Name L8.2X3A
Package Previous Code LBV
Package Description 8 LEAD TDFN 2X3 (0.75mm) with MEP
Package Status Active
Package Type TDFN
Class PLASTIC
Package Code LBV
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 2.01mm
Width 3mm
Thickness 0.75mm
Pitch 0.5mm
Pkg. Dimensions (mm) 2.01 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 117 KB
1 item