Title Information
Package Description CLCC 5.0 X 3.2 MM
Package Status Active
Package Type CLCC
Class HERMET
Package Code JE4
Category G
Lead Count 4
Pb (Lead) Free Yes
Length 5mm
Pb Free Category e4 Au
Width 3.2mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 2.54mm
Package Carrier CUTR
Pkg. Dimensions (mm) 5 x 3.2 x .9

Documentation

Type Title Date
Package Outline Drawing PDF 61 KB
1 item