Title | Information |
---|---|
Package Description | CLCC 5.0 X 3.2 MM |
Package Status | Active |
Package Type | CLCC |
Class | HERMET |
Package Code | JE4 |
Category | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | e4 Au |
Width | 3.2mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 2.54mm |
Package Carrier | CUTR |
Pkg. Dimensions (mm) | 5 x 3.2 x .9 |