Title Information
Package Name D24.6
Package Previous Code HCC
Package Description 24 LD SBDIP, SOLDER SEAL
Package Status Active
Package Type SBDIP
Class HERMETIC
Package Code HCC
Category HERMETIC
Lead Count 24
Pb (Lead) Free Yes
Length 30.48mm
Width 15.11mm
Thickness 2.41mm
Pitch 2.54mm
Pkg. Dimensions (mm) 30.48 x 15.11 x 2.41

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item