Title Information
Package Description PGA 27.94x27.94x3.68 mm 2.54mm Pitch
Package Status Active
Package Type PGA
Class HERMET
Package Code GU84
Category NP
Lead Count 84
Pb (Lead) Free No
Length 27.94mm
Pb Free Category e0
Width 27.94mm
Thickness 3.68mm
Peak Reflow Temp 240.00°C
Pitch 2.54mm
Package Carrier Tray
Pkg. Dimensions (mm) 27.94 x 27.94 x 3.68

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item