Title Information
Package Description PGA 40.00x40.00x3.05 mm 2.45mm Pitch
Package Status Active
Package Type PGA
Class HERMET
Package Code GU145
Category G
Lead Count 145
Pb (Lead) Free Yes
Length 40mm
Pb Free Category e0
Width 40mm
Thickness 3.05mm
Peak Reflow Temp 260.00°C
Pitch 2.45mm
Package Carrier Tray
Pkg. Dimensions (mm) 40.0 x 40.0 x 3.05

Documentation

Title Other Languages Type Format File Size Date
Other
Recommended Reflow Profile Product/Marketing PDF 135 KB
145-PGA,CGA Cavity Up Package Outline Drawing40.01 x 40.01 x 3.05 mm Body, 2.54mm Pitch GU145D1 Package Outline Drawing PDF 178 KB
GU 145 SHIPPING TRAY (ROID DIVISION) Carrier / Package Type PDF 608 KB