Title Information
Package Description PGA 30.48x30.48x3.68 mm 2.54mm Pitch
Package Status Active
Package Type PGA
Class HERMET
Package Code GU108
Category NP
Lead Count 108
Pb (Lead) Free No
Length 30.48mm
Pb Free Category e0
Width 30.48mm
Thickness 3.68mm
Peak Reflow Temp 240.00°C
Pitch 2.54mm
Package Carrier Tray
Pkg. Dimensions (mm) 30.48 x 30.48 x 3.68

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item