Title | Information |
---|---|
Package Name | F40.6 |
Package Previous Code | FKT |
Package Description | 40 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
Class | HERMETIC |
Package Code | FKT |
Category | HERMETIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 52.07mm |
Width | 13.21mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 52.07 x 13.21 x 0.00 |