Title Information
Package Name F18.3
Package Previous Code FCC
Package Description 18 LD CERDIP
Package Status Active
Package Type CERDIP
Class HERMETIC
Package Code FCC
Category HERMETIC
Lead Count 18
Pb (Lead) Free Yes
Length 22.61mm
Width 7.32mm
Thickness 0mm
Pitch 2.54mm
Pkg. Dimensions (mm) 22.61 x 7.32 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 14 KB
1 item