Title Information
Package Name E24.6
Package Previous Code EPP
Package Description 24 LEAD PDIP
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code EPP
Category PLASTIC
Lead Count 24
Pb (Lead) Free Yes
Length 31.75mm
Width 13.97mm
Thickness 4.06mm
Pitch 2.54mm
Pkg. Dimensions (mm) 31.75 x 13.97 x 4.06

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item