Title | Information |
---|---|
Package Name | E24.6 |
Package Previous Code | EPJ |
Package Description | 24 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | EPJ |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 31.75mm |
Width | 13.97mm |
Thickness | 4.06mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 31.75 x 13.97 x 4.06 |