Title Information
Package Description PTQFP 10.00x10.00x1.40 mm 0.65mm Pitch
Package Status Active
Package Type PTQFP
Class PLASTIC
Package Code EPG52
Category G
Lead Count 52
Pb (Lead) Free Yes
Length 10mm
Pb Free Category e3 Sn
Width 10mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.4

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 85 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 299 KB
5 items