Title Information
Package Name E8.3
Package Previous Code EAW
Package Description 8 LEAD PDIP - Pb Free
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code EAW
Category PLASTIC
Lead Count 8
Pb (Lead) Free Yes
Length 9.65mm
Width 6.6mm
Thickness 3.94mm
Pitch 2.54mm
Pkg. Dimensions (mm) 9.65 x 6.60 x 3.94

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item