Title Information
Package Name E16.3
Package Previous Code EAU
Package Description 16 LEAD PDIP
Package Status Active
Package Type PDIP
Class PLASTIC
Package Code EAU
Category PLASTIC
Lead Count 16
Pb (Lead) Free Yes
Length 19.05mm
Width 6.6mm
Thickness 3.94mm
Pitch 2.54mm
Pkg. Dimensions (mm) 19.05 x 6.60 x 3.94

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item