Title Information
Package Description TSSOP 3.00x3.00x0.97 mm 0.65mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code DVG8
Category G
Lead Count 8
Pb (Lead) Free Yes
Length 3mm
Pb Free Category e3 Sn
Width 3mm
Thickness 0.97mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.97

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 191 KB
2 items