Title Information
Package Description QVSOP 9.90x3.81x1.60 mm 0.50mm Pitch
Package Status Active
Package Type QVSOP
Class PLASTIC
Package Code DMG40
Category G
Lead Count 40
Pb (Lead) Free Yes
Length 9.9mm
Pb Free Category e3 Sn
Width 3.81mm
Thickness 1.6mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.9 x 3.81 x 1.6

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 113 KB
Product Change Notice PDF 139 KB
Product Change Notice PDF 100 KB
4 items