Title Information
Package Description SOIC 9.90x3.90x1.50 mm 1.27mm Pitch
Package Status Active
Package Type SOIC
Class PLASTIC
Package Code DCG16
Category G
Lead Count 16
Pb (Lead) Free Yes
Length 9.9mm
Pb Free Category e3 Sn
Width 3.9mm
Thickness 1.5mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.9 x 3.9 x 1.5

Documentation

Type Title Date
Package Outline Drawing PDF 167 KB
Package Outline Drawing PDF 205 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 34 KB
Product Change Notice PDF 143 KB
5 items