Title | Information |
---|---|
Package Name | D16.3 |
Package Previous Code | DAV |
Package Description | 16 LD SBDIP, SOLDER SEAL |
Package Status | Active |
Package Type | SBDIP |
Class | HERMETIC |
Package Code | DAV |
Category | HERMETIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 20.32mm |
Width | 7.49mm |
Thickness | 2.41mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 20.32 x 7.49 x 2.41 |