Title Information
Package Description CLCC 6.47x5.30x1.96 mm 0.40mm Pitch
Package Status Active
Package Type CLCC
Class HERMET
Package Code CA46
Category RoHS
Lead Count 46
Pb (Lead) Free Yes
Length 6.47mm
Pb Free Category e3 Sn
Width 5.3mm
Thickness 1.96mm
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 6.47 x 5.3 x 1.96

Documentation

Title Other Languages Type Format File Size Date
Other
Recommended Reflow Profile Product/Marketing PDF 135 KB
46-CLCC Package Outline Drawing5.30 x 6.47 x 1.86 mm CA46D1 Package Outline Drawing PDF 109 KB