Title Information
Package Description SBGA 23.00x23.00x1.10 mm 1.00mm Pitch
Package Status Active
Package Type SBGA
Class PLASTIC
Package Code BX288
Category 240
Lead Count 288
Pb (Lead) Free No
Length 23mm
Pb Free Category e0
Width 23mm
Thickness 1.1mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 23.0 x 23.0 x 1.1

Documentation

Type Title Date
Package Outline Drawing PDF 197 KB
1 item