Title | Information |
---|---|
Package Description | CABGA 7.00x4.50x1.00 mm 0.65mm Pitch |
Package Status | Active |
Package Type | CABGA |
Class | PLASTIC |
Package Code | BVG52 |
Category | G |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 7mm |
Pb Free Category | e1 SnAgCu |
Width | 4.5mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.0 x 4.5 x 1.0 |