Title Information
Package Description CABGA 8.00x8.00x1.20 mm 0.50mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BTG160
Category G
Lead Count 160
Pb (Lead) Free Yes
Length 8mm
Pb Free Category e1 SnAgCu
Width 8mm
Thickness 1.2mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Tray
Pkg. Dimensions (mm) 8.0 x 8.0 x 1.2

Documentation

Title language Type Format File Size Date
Other
BTG 160 SHIPPING TRAY (OID DIVISION) Carrier / Package Type PDF 66 KB
160-TFBGA, Package Outline Drawing8.0 x 8.0 x 1.2 mm Body, 0.5mm Pitch BTG160D1 Package Outline Drawing PDF 184 KB
Recommended Reflow Profile Product/Marketing PDF 248 KB