Title | Information |
---|---|
Package Description | PBGA 17.00x17.00x1.30 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | BMG256 |
Category | G |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 17mm |
Pb Free Category | e1 SnAgCu |
Width | 17mm |
Thickness | 1.3mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.3 |
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Other | ||||||
Recommended Reflow Profile | – | Product/Marketing | 135 KB | |||
256-LBGA, Package Outline Drawing17.0 x 17.0 x 1.30 mm Body, 1.0mm Pitch BMG256D1 | – | Package Outline Drawing | 185 KB | |||
BMG 256 SHIPPING TRAY (OID DIVISION) | – | Carrier / Package Type | 146 KB |