Title Information
Package Description CABGA 7.00x7.00x1.40 mm 0.75mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BFG48
Category G
Lead Count 48
Pb (Lead) Free Yes
Length 7mm
Pb Free Category e1 SnAgCu
Width 7mm
Thickness 1.4mm
Peak Reflow Temp 260.00°C
Pitch 0.75mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.4

Documentation

Type Title Date
Certificate PDF 170 KB
Product Change Notice PDF 135 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 281 KB
4 items