Title Information
Package Description CABGA 13.50x5.50x1.40 mm 0.80mm Pitch
Package Status Active
Package Type CABGA
Class PLASTIC
Package Code BF96
Category 240
Lead Count 96
Pb (Lead) Free No
Length 13.5mm
Pb Free Category e0
Width 5.5mm
Thickness 1.4mm
Peak Reflow Temp 225.00°C
Pitch 0.8mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 13.5 x 5.5 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 238 KB
Product Change Notice PDF 177 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 194 KB
Product Change Notice PDF 99 KB
Product Change Notice PDF 281 KB
7 items