Title | Information |
---|---|
Package Description | BOARD |
Package Status | Active |
Package Type | BOARD |
Class | BOARD |
Package Code | BD0 |
Category | NP, RoHS |
Lead Count | 0 |
Pb (Lead) Free | No, Yes |
Length | 0mm |
Pb Free Category | e0, e3 Sn |
Width | 0mm |
Thickness | 0mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0mm |
Package Carrier | Box, Cut Tape, Reel, Tray |
Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |