Title Information
Package Description PBGA 17.00x17.00x1.76 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BBG208
Category G
Lead Count 208
Pb (Lead) Free Yes
Length 17mm
Pb Free Category e1 SnAgCu
Width 17mm
Thickness 1.76mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.76

Documentation

Type Title Date
Certificate PDF 170 KB
1 item