Title Information
Package Description PBGA 35.00x35.00x2.23 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BBG1156
Category G
Lead Count 1156
Pb (Lead) Free Yes
Length 35mm
Pb Free Category e1 SnAgCu
Width 35mm
Thickness 2.23mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 35.0 x 35.0 x 2.23

Documentation

Type Title Date
Package Outline Drawing PDF 170 KB
1 item