Title Information
Package Description PBGA 17.00x17.00x1.76 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BB256
Category 240
Lead Count 256
Pb (Lead) Free No
Length 17mm
Pb Free Category e0
Width 17mm
Thickness 1.76mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.76