Title Information
Package Description PBGA 13.00x13.00x1.76 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BB144
Category 240
Lead Count 144
Pb (Lead) Free No
Length 13mm
Pb Free Category e0
Width 13mm
Thickness 1.76mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.76

Documentation

Type Title Date
Package Outline Drawing PDF 189 KB
Product Change Notice PDF 99 KB
2 items