Title Information
Package Description WLCSP 2.82x4.22x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
Class PLASTIC
Package Code AWR53
Category G
Lead Count 53
Pb (Lead) Free Yes
Length 2.82mm
Pb Free Category e1 SnAgCu
Width 4.22mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.82 x 4.22 x 0.6

Documentation

Type Title Date
Package Outline Drawing PDF 177 KB
Package Outline Drawing PDF 230 KB
2 items