Title Information
Package Description FCCSP 4.80x2.80x1.00 mm 0.40mm Pitch
Package Status Active
Package Type FCCSP
Class PLASTIC
Package Code AVG54
Category G
Lead Count 54
Pb (Lead) Free Yes
Length 4.8mm
Pb Free Category e3 Sn
Width 2.8mm
Thickness 1mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 4.8 x 2.8 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
Package Outline Drawing PDF 77 KB
2 items