Title Information
Package Description FCCSP 8.00x3.00x1.07 mm 0.65mm Pitch
Package Status Active
Package Type FCCSP
Class PLASTIC
Package Code AVG48
Category G
Lead Count 48
Pb (Lead) Free Yes
Length 8mm
Pb Free Category e3 Sn
Width 3mm
Thickness 1.07mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 8.0 x 3.0 x 1.07

Documentation

Type Title Date
Package Outline Drawing PDF 352 KB
1 item