Title Information
Package Description FCCSP 4.0 mm x 4.8 mmx0.82mm 0.40mm Pit
Package Status Active
Package Type FCCSP
Class PLASTIC
Package Code ANG98
Category G
Lead Count 98
Pb (Lead) Free Yes
Length 4mm
Pb Free Category e3 Sn
Width 4.8mm
Thickness 0.82mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Tray
Pkg. Dimensions (mm) 4.0 x 4.8 x 0.82

Documentation

Type Title Date
Package Outline Drawing PDF 313 KB
1 item