7320L12J Packaging Info

Obsolete

Title Information
Product Number: 7320L12J
Pkg. Description: PLCC 19.00x19.00x3.63 mm 1.27mm Pitch
Pkg. Code: PL52
Lead Count: 52
Length: 19 mm
Width: 19 mm
Thickness: 3.63 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-018-AD
Title Information
Carrier Type: Tube
Qty. per Carrier: 24
Pkg. Type: PLCC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details