72142L50P Packaging Info

Obsolete

Title Information
Product Number: 72142L50P
Pkg. Description: PDIP 36.60x15.24x3.80 mm 2.54mm Pitch
Pkg. Code: PD28
Lead Count: 28
Length: 36.6 mm
Width: 15.24 mm
Thickness: 3.8 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-011-AB
Title Information
Carrier Type: Tube
Qty. per Carrier: 13
Pkg. Type: PDIP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 245
Pb Free Category: e0

More Package Details