72103L35JI8 Packaging Info

Obsolete

Title Information
Product Number: 72103L35JI8
Pkg. Description: PLCC 16.51x16.51x3.63 mm 1.27mm Pitch
Pkg. Code: PL44
Lead Count: 44
Length: 16.51 mm
Width: 16.51 mm
Thickness: 3.63 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-018-AC
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: PLCC
Qty. per Reel: 450
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details