72103L35D Packaging Info

Obsolete

Title Information
Product Number: 72103L35D
Pkg. Description: CDIP 52.60x15.24x4.06 mm 2.54mm Pitch
Pkg. Code: CD40
Lead Count: 40
Length: 52.6 mm
Width: 15.24 mm
Thickness: 4.06 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 9
Pkg. Type: CDIP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e3 Sn

More Package Details