MPC9229EIR2 Packaging Info

Obsolete

Title Information
Product Number: MPC9229EIR2
Pkg. Description: PLCC 11.50x11.50x3.63 mm 1.27mm Pitch
Pkg. Code: PLG28
Lead Count: 28
Length: 11.5 mm
Width: 11.5 mm
Thickness: 3.63 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 1year@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: PLCC
Qty. per Reel: 500
Reel Size: 13
Tape Pin 1 Quad: 2
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 2
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details