Obsolete
Title | Information |
---|---|
Product Number: | 5962-88736033A |
Pkg. Description: | LCC 11.40x11.43x1.78 mm 1.27mm Pitch |
Pkg. Code: | LC28 |
Lead Count: | 28 |
Length: | 11.4 mm |
Width: | 11.43 mm |
Thickness: | 1.78 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
JEDEC Standard: | MS-004-CC |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 42 |
Pkg. Type: | LCC |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e0 |