49C460CG Packaging Info

Obsolete

Title Information
Product Number: 49C460CG
Pkg. Description: PGA 29.46x29.46x3.68 mm 2.54mm Pitch
Pkg. Code: GU68
Lead Count: 68
Length: 29.46 mm
Width: 29.46 mm
Thickness: 3.68 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 21
Pkg. Type: PGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details